Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
811-330-10
Product Type | Digital | Connector Cable for | HH-300 Series | Dimensions (WxDxH)(mm) | 147 x 59 x 40 |
---|---|---|---|---|---|
Display | Digital | DP-1VA (264-505) | 959149 | Indenter B(mm) | ø 5 |
Indenter Protrusion(mm) | 2.5 | Indenter R(mm) | ø 2.5 | IT-016U 264-016-10 Hardmatic Table | 937387 |
Mass(kg) | 0.29 | Model | HH-330 | PIN | Flat |
Pressure Foot A(mm) | ø 5.4 | Pressure Foot F(mm) | 44 x 18 | Shore Scale | Shore E |
Spring Force WE, WA, WD | WE=550+75 HE [mN] | USB-ITN | 06AFM380F | U-WAVE-T | 02AZD790F |
This page is HH-329 Durometer E Compact/Digital, part number 811-330-10.
You can find the detail information about specifications and dimensions on part number 811-330-10.