Ball Indenter, Tungsten Carbide Ball (11AAD735)

Ball Indenter, Tungsten Carbide Ball 11AAD735

Product Details:

Manufacturer part number: 11AAD735

Brand: MITUTOYO

Price: 248.68

Delivery time: 60 Days


Technical Data:

Ball Diameter: 1/4 inch

Ball Diameter: 6.35 mm

Collar Diameter: 12 mm

Method: Rockwell

Shaft Length: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11AAD735

Part Number
11AAD735
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(inch)
Ball Diameter
(mm)
Collar Diameter
(mm)
Method Shaft Length
(mm)
Total Length
(mm)

248.68 €

1 60 Days 1/46.3512Rockwell1228

Loading...

  1. 1

Basic information

Product Type Hardness Check Calibration without Chamfer Angle(degree) 20
Material tungsten carbide Product Line HR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARK Shaft Diameter(mm) 6.3
Type Ball indenter Usable Length(mm) 16

This page is Ball Indenter, Tungsten Carbide Ball, part number 11AAD735.
You can find the detail information about specifications and dimensions on part number 11AAD735.

Variation of this product

Part Number
11AAD721
11AAD722
11AAD723
11AAD724
11AAD742
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(inch)
Ball Diameter
(mm)
Collar Diameter
(mm)
Method Shaft Length
(mm)
Total Length
(mm)

236.25 €

1 5 Days -110Brinell1026

236.25 €

1 60 Days -2.510Brinell1026

236.25 €

1 60 Days -512Brinell, Ball indentation test1026

333.75 €

1 5 Days -1016Brinell1127

365.79 €

1 5 Days 1/212.718Rockwell1228

Tech Support