Manufacturer part number: 11AAD733
Brand: MITUTOYO
Price: 219.74 €
Delivery time: 5 Days
Ball Diameter: 1/4 inch
Ball Diameter: 6.35 mm
Collar Diameter: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11AAD733
Product Type | Hardness Check | Calibration | without | Chamfer Angle(degree) | 20 |
---|---|---|---|---|---|
Material | steel | Method | Rockwell | Product Line | HR-100, HR-200, HR-300, HR-400, HR-500, HR-600, AR-10, AR-20ARK |
Shaft Length(mm) | 12 | Shaft Diameter(mm) | 6.3 | Total Length(mm) | 28 |
Type | Ball indenter | Usable Length(mm) | 16 |
This page is Ball Indenter for Test, Steel Ball, part number 11AAD733.
You can find the detail information about specifications and dimensions on part number 11AAD733.
Part Number |
---|
11AAD734 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ball Diameter (inch) | Ball Diameter (mm) | Collar Diameter (mm) |
---|---|---|---|---|---|---|---|---|
219.74 € | 1 | 5 Days | 1/2 | 12.7 | 18 |