U-WAVE-T Connection (02AZG011)

U-WAVE-T Connection 02AZG011

Product Details:

Manufacturer part number: 02AZG011

Brand: MITUTOYO

Price: 131.00

Delivery time: 5 Days


Technical Data:

Details Type: -

Standard length: - mm

Additional Spec: -

Data Input: Digimatic S1 Interface

Remarks: U-WAVE Data Cable Straight for Instruments with Digimatic S1 Interface e.g. for ID-C, ID-F Indicator and LH-600F/FG


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02AZG011

Part Number
02AZG011
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Details Type Standard length
(mm)
Additional Spec Data Input Remarks Type Mass
(g)

131.00 €

1 5 Days ---Digimatic S1 InterfaceU-WAVE Data Cable Straight for Instruments with Digimatic S1 Interface e.g. for ID-C, ID-F Indicator and LH-600F/FG-10

Loading...

  1. 1

Basic information

Product Type Connection Cable

This page is U-WAVE-T Connection, part number 02AZG011.
You can find the detail information about specifications and dimensions on part number 02AZG011.

Variation of this product

Part Number
02AZD790B
02AZD790C
02AZD790D
02AZD790E
02AZD790F
02AZG021
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Details Type Standard length
(mm)
Additional Spec Data Input Remarks Type Mass
(g)

110.00 €

1 5 Days --with Data Button IP Micrometer Type-IP U-WAVE Data Cable Back Side with Data Switch e.g. for IP65 HoltestCable without footswitch connector10

105.00 €

1 5 Days With Output Switch Standard Connection Cable160Straight, with Data Button-U-WAVE Data Cable Straight with Data Switch e.g. for Height GaugeCable without footswitch connector10

98.00 €

1 5 Days --Flat 10-Pin Type-U-WAVE Data Cable Plain e.g. for ID-H/ID-F IndicatorCable without footswitch connector, with pushbutton (transmitter side)10

98.00 €

1 5 Days --Round 6-Pin Type-U-WAVE Data Cable Round e.g. for Digital Caliper Gauge Series 209Cable without footswitch connector, with pushbutton (transmitter side)10

98.00 €

1 5 Days --Flat Straight Type-U-WAVE Data Cable Straight e.g. for ID-C/ID-S IndidatorCable without footswitch connector, with pushbutton (transmitter side)10

237.00 €

1 5 Days --FootswitchDigimatic S1 InterfaceU-WAVE Data Cable Straight with Foot Switch Connector for Instruments with Digimatic S1 Interface e.g. for ID-C, ID-F Indicator and LH-600F/FG-35

Tech Support