Manufacturer part number: 264-624
Brand: MITUTOYO
Price: 185.00 €
Delivery time: 5 Days
Additional Spec: Wireless Transmitter for Caliper
Dimensions (WxDxH): 56 x 30.4 x 11.5 mm
Type: U-WAVE-TCB(U-WAVE fit Bluetooth)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
264-624
Part Number
|
---|
264-624 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Dimensions (WxDxH) (mm) | Type | |
---|---|---|---|---|---|---|---|---|
185.00 € | 1 | 5 Days | Wireless Transmitter for Caliper | 56 x 30.4 x 11.5 | U-WAVE-TCB(U-WAVE fit Bluetooth) |
Loading...
Product Type | Data equipment related goods | Power supply | Battery CR2032 x 1 pcs. | Battery Life | WIN 10: approx. 3 month |
---|---|---|---|---|---|
Communication Distance | Approx. 16 m (within visible range), 10 m (factory environment) | Communication Frequency | 2.4 GHz band | Communication with Measuring Tool | Digimatic (6 digits), Digimatic 2 (8 digits) automatic identification |
Data Reception Indication | LED (green, red, orange) | Modulation Method | FH-SS (Frequency Hopping Spread Spectrum Method)) | OS Compatibility | Windows 10. Android, iOS |
Transmission Output | 3.2 mW (5 dBm) or below (class 2) | Wireless Communication Protocol | Bluetooh 4.2 Low Energy | Mass(g) | 20 |
This page is U-WAVE fit Bluetooth, IP67 Type, part number 264-624.
You can find the detail information about specifications and dimensions on part number 264-624.
Configure
Basic Attributes
Type
Additional Spec
Dimensions (WxDxH)(mm)
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
264-626 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Spec | Dimensions (WxDxH) (mm) | Type |
---|---|---|---|---|---|---|---|---|
185.00 € | 1 | 5 Days | Wireless Transmitter for Micrometer | 41.9 x 38.8 x 12.9 | U-WAVE-TMB(U-WAVE fit Bluetooth) |