U-WAVE fit Bluetooth, Buzzer Type (264-627)

U-WAVE fit Bluetooth, Buzzer Type 264-627

Product Details:

Manufacturer part number: 264-627

Brand: MITUTOYO

Price: 185.00

Delivery time: 5 Days


Technical Data:

Additional Spec: Wireless Transmitter for Micrometer

Dimensions (WxDxH): 41.9 x 38.8 x 12.9 mm

Type: U-WAVE-TMB(U-WAVE fit Bluetooth)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

264-627

Part Number
264-627
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Dimensions (WxDxH)
(mm)
Type

185.00 €

1 5 Days Wireless Transmitter for Micrometer41.9 x 38.8 x 12.9U-WAVE-TMB(U-WAVE fit Bluetooth)

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply Battery CR2032 x 1 pcs. Battery Life WIN 10: approx. 3 month
Communication Distance Approx. 16 m (within visible range), 10 m (factory environment) Communication Frequency 2.4 GHz band Communication with Measuring Tool Digimatic (6 digits), Digimatic 2 (8 digits) automatic identification
Data Reception Indication Buzzer and LED(green, red, orange) Modulation Method FH-SS (Frequency Hopping Spread Spectrum Method)) OS Compatibility Windows 10. Android, iOS
Transmission Output 3.2 mW (5 dBm) or below (class 2) Wireless Communication Protocol Bluetooh 4.2 Low Energy Mass(g) 20

This page is U-WAVE fit Bluetooth, Buzzer Type, part number 264-627.
You can find the detail information about specifications and dimensions on part number 264-627.

Variation of this product

Part Number
264-625
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Dimensions (WxDxH)
(mm)
Type

185.00 €

1 5 Days Wireless Transmitter for Caliper56 x 30.4 x 11.5U-WAVE-TCB(U-WAVE fit Bluetooth)

Tech Support