USB-ITPAK Vers. 3.0 (Part Numbers)

USB-ITPAK Vers. 3.0
USB-ITPAK Version 3 is software for collecting data from measuring instruments with Digimatic, Digimatic 2 and Digimatic S1 output to Excel by using USB Input Tool Interface, USB Input Tool Direct cables, U-WAVE wireless system and DP-1VA pinter/logger Supports bidirectional serial communication provided by e.g. ID-F indicator, ID-C Indicator and Height Gauge LH-600F/FG Various settings are available like zero set, preset, unit, counting direction, tolerance setting, calibration date setting a.s.o. Measurement status information can be read like serial number, code number, calibration date, user control number a.s.o. USB-ITPAK Version 3 simple version is available online free of charge Compatible OS Microsoft® Windows® 10 (64 bit) and 11 For Microsoft® Excel® version 2010. 2013, 2016 and Microsoft 365

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06AGR543

Part Number
06AGR543
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

340.00 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec USB Dongle + Manual (Software available Online) Applicable MS Excel Version Excel 2010/2013/2016/2021, Microsoft365
Functions - Create Microsoft® Excel® input procedures (workbook, worksheet, cell range a.s.o.)
- Bidirectional communication (Digimatic S1) compatible
- Information reading of measuring tools (serial number, code number etc.)
- Settings and operations of measuring tools (preset, power ON/OFF, etc.)
- Enter measured data in the quick entry mode
- Enter measured data in a specified sequence (sequencial mode)
- Enter measured data all at once (batch mode)
- Enter measured data individually (individual mode)
- Automatically enter measurement data periodically
- Enter a string with your foot
- Enter measurement data with foot switch, keyboard/mouse, data switch
- Enter data into an arbitrary application
Enter log data from DP-1VA LOGGER
Language for Display English / German / French / Italian / Spanish / Turkish / Czech / Polish / Hungarian / Swedish / Russian / Japanese / Korean / Simplified Chinese / Traditional Chinese / Dutch / Portuguese OS Compatibility Windows® 10 (64bit only), 11
Remarks Version 3 can be used for Wireless Communication (U-WAVE and U-WAVE Bluetooth), USB Input Tool Direct Cable, USB-Input Tool No. 264-016-10 and 264-020 and DP-1 VA printer/logger. Supports bidirectional serial communication provided by e.g. ID-F/ ID-C Indicator (2,022 model), LH-600 F/FG and QuantuMike Micrometer (2,024 model).

This page is USB-ITPAK Vers. 3.0, part number 06AGR543.
You can find the detail information about specifications and dimensions on part number 06AGR543.

Tech Support