Swivel Joint Piezo M5 Titanium L 25,0mm (K650047)

Swivel Joint Piezo M5 Titanium L 25,0mm K650047

Product Details:

Manufacturer part number: K650047

Brand: MITUTOYO

Price: 192.11

Delivery time: 5 Days


Technical Data:

Description Protocol System: 09-M5-L25-BTi18

Diameter: 18 mm

Zeiss Code No.: 600341-8356-000

Mass: 26.1 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650047

Part Number
K650047
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System Diameter
(mm)
Zeiss Code No. Mass
(g)

192.11 €

1 5 Days 09-M5-L25-BTi1818600341-8356-00026.1

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Thread M5 Thread 1 M5

This page is Swivel Joint Piezo M5 Titanium L 25,0mm, part number K650047.
You can find the detail information about specifications and dimensions on part number K650047.

Variation of this product

Part Number
K650627
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System Diameter
(mm)
Zeiss Code No. Mass
(g)

146.05 €

1 60 Days 09-M5-L25-BTi1111602030-8358-00010.76

Tech Support