Swivel Joint M5, Titanium (Part Numbers)

Swivel Joint M5, Titanium
Adjustable stylus joints are used to set up styli for special tasks, for e.g. the measurement in angled bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650053

Part Number
K650053
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

164.47 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Description Protocol System 09-M5-L36-BTi18 ITP Code No. GT M5 000 18 036
Diameter(mm) 18 Qmark Code No. JM5-20-T Renishaw Code No. A-5555-0219
Thread M5 Thread 1 M5 Tool Bore Diameter(mm) 3.1
Zeiss Code No. 600342-9003-000 Mass(g) 36.49

This page is Swivel Joint M5, Titanium, part number K650053.
You can find the detail information about specifications and dimensions on part number K650053.

Tech Support