Swivel Joint M3 (Part Numbers)

Swivel Joint M3
Adjustable stylus joints are used to set up styli for special tasks, for e.g. the measurement in angled bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651447

Part Number
K651447
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.37 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 4 Base Material Stainless steel
Description Protocol System 09-M3-L17-SS Hexagon M00-1125-002-000 Diameter(mm) 4
Qmark Code No. RJM3-17 Renishaw Code No. A-5003-4686 Thread M3
Thread 1 M3 Tool Bore Diameter(mm) 1.3 Mass(g) 15

This page is Swivel Joint M3, part number K651447.
You can find the detail information about specifications and dimensions on part number K651447.

Tech Support