Swivel Clamp (900321)

Swivel Clamp 900321

Product Details:

Manufacturer part number: 900321

Brand: MITUTOYO

Price: 36.00

Delivery time: 5 Days


Technical Data:

Diameter: 4/8 mm

Inch-Metric: -

Remarks: For ø 4, 8 mm stems and dovetail


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

900321

Part Number
900321
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter
(mm)
Inch-Metric Remarks

36.00 €

1 5 Days 4/8-For ø 4, 8 mm stems and dovetail

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec Dovetail Functions Swivel Clamps
Small Type Models Yes Standard Models Yes Type Swivel Clamps

This page is Swivel Clamp, part number 900321.
You can find the detail information about specifications and dimensions on part number 900321.

Variation of this product

Part Number
900322
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter
(mm)
Inch-Metric Remarks

47.37 €

1 60 Days 4/9.52Inch-

Tech Support