Manufacturer part number: K550341
Brand: MITUTOYO
Price: 43.42 €
Delivery time: 5 Days
Angle: 120 degree
Description: Support prism 120° for the position-defined recording of e.g. rotationally symmetrical parts.
Height 1: - mm
Length 1: 40 mm
Thread 1: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K550341
Part Number
|
---|
K550341 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle (degree) | Description | Height 1 (mm) | Length 1 (mm) | Thread 1 | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
43.42 € | 1 | 5 Days | 120 | Support prism 120° for the position-defined recording of e.g. rotationally symmetrical parts. | - | 40 | - | 58 |
Loading...
Product Type | Data equipment related goods | Component Type | Positioning and stopper component | Old Product Line | repro-fix |
---|---|---|---|---|---|
Product Line | eco-fix, eco-fixplus | Units | 1 | Width 1(mm) | 5 |
Application | CMM |
This page is Support Prism, part number K550341.
You can find the detail information about specifications and dimensions on part number K550341.
Configure
Basic Attributes
Height 1(mm)
Thread 1
Type
Angle(degree)
Description
Length 1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K550340 |
K550436 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle (degree) | Description | Height 1 (mm) | Length 1 (mm) | Thread 1 | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
43.42 € | 1 | 5 Days | 90 | Support prism 90° for the position-defined recording of e.g. rotationally symmetrical parts. | - | 40 | - | 56 | |||
65.79 € | 1 | 60 Days | 90 | Support prism for the location-defined receiving of for e.g. rotationally symmetrical components. | 35 | - | M4 | 50 |