Stylus Multi-way M5 Ruby Ball, Carbide Stem (K650321)

Stylus Multi-way M5 Ruby Ball, Carbide Stem K650321

Product Details:

Manufacturer part number: K650321

Brand: MITUTOYO

Price: 73.68

Delivery time: 60 Days


Technical Data:

Ball Grade DIN 5401: -

Ball Diameter: 2.5 mm

Description Protocol System: 01-M5-R2,5-L32,75-ML23,75-SWC1,5-BS11

ITP Code No.: LH M5 025 11 034

Qmark Code No.: MSA-2534


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650321

Part Number
K650321
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Grade DIN 5401 Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

73.68 €

1 60 Days -2.501-M5-R2,5-L32,75-ML23,75-SWC1,5-BS11LH M5 025 11 034MSA-2534A-5555-0081600342-8203-0006.9623.75

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Material Ruby Base Diameter(mm) 11
Base Material Stainless steel Shaft Stem Material Carbide Thread M5
Tool Bore Diameter(mm) 3.1

This page is Stylus Multi-way M5 Ruby Ball, Carbide Stem, part number K650321.
You can find the detail information about specifications and dimensions on part number K650321.

Variation of this product

Part Number
K650322
K650323
K650324
K650325
K650326
K650327
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Grade DIN 5401 Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

72.37 €

1 5 Days Grade 5201-M5-R2-L32,5-ML23,5-SWC1,5-BS11LH M5 020 11 033MSA-2033A-5555-0080600342-8202-0006.8223.5

71.05 €

1 5 Days Grade 51.501-M5-R1,5-L32,25-ML23,25-SWC1-BS11LH M5 015 11 033MSA-1533A-5555-0079600342-8201-0006.5923.25

73.68 €

1 5 Days Grade 51.3501-M5-R1,35-L32,225-ML23,225-SWC1-BS11LH M5 013 11 032MSA-1332A-5555-0078600342-8200-0006.623.225

73.68 €

1 60 Days Grade 5101-M5-R0.8-L22-ML13/4,5-SWC1/0.8-BS11LH M5 010 11 022MSA-1023A-5555-0088600342-8254-0006.3913

73.68 €

1 60 Days Grade 50.801-M5-R0.6-L21,9-ML12,9/4,4-SWC1/0.6-BS11LH M5 008 11 022MSA-0822A-5555-0087600342-8253-0006.3412.9

77.63 €

1 60 Days Grade 50.601-M5-R0.4-L21,8-ML12,8/4,3-SWC1/0.4-BS11LH M5 006 11 022MSA-0622A-5555-0086600342-8252-0006.2712.8

Tech Support