Stylus Multi-way M3 Ruby Ball, Stainless Steel Stem (K651165)

Stylus Multi-way M3 Ruby Ball, Stainless Steel Stem K651165

Product Details:

Manufacturer part number: K651165

Brand: MITUTOYO

Price: 60.53

Delivery time: 5 Days


Technical Data:

Description Protocol System: 01-M3-R2-L18,5-ML11,58-SS1,5-BS4,5

Mass: 1.16 g

Effective Measurement Length: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651165

Part Number
K651165
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System Mass
(g)
Effective Measurement Length
(mm)

60.53 €

1 5 Days 01-M3-R2-L18,5-ML11,58-SS1,5-BS4,51.1611

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Ball Diameter(mm) 2 Base Diameter(mm) 4 Base Material Stainless steel
Shaft Stem Material Stainless steel Stem Diameter(inch) 1.5 Thread M3
Tool Bore Diameter(mm) 1.3

This page is Stylus Multi-way M3 Ruby Ball, Stainless Steel Stem, part number K651165.
You can find the detail information about specifications and dimensions on part number K651165.

Variation of this product

Part Number
K651166
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System Mass
(g)
Effective Measurement Length
(mm)

60.53 €

1 5 Days 01-M3-R2-L28,5-ML13,25-SS1,5-BS4,51.7513

Tech Support