Stylus M5 Zirconium Oxide Ball, Carbon Fiber Stem (K651539)

Stylus M5 Zirconium Oxide Ball, Carbon Fiber Stem K651539

Product Details:

Manufacturer part number: K651539

Brand: MITUTOYO

Price: 140.92

Delivery time: 60 Days


Technical Data:

Description Protocol System: 01-M5-Zi6-L50-ML39,5-SCFC4-BTi10

ITP Code No.: TC M5 Z60 10 053

Length: 50 mm

Length 1: 39.5 mm

Renishaw Code No.: A-5003-5748


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651539

Part Number
K651539
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Length
(mm)
Length 1
(mm)
Renishaw Code No. Renishaw Code No. Old Mass
(g)
Effective Measurement Length
(mm)

140.92 €

1 60 Days 01-M5-Zi6-L50-ML39,5-SCFC4-BTi10TC M5 Z60 10 0535039.5A-5003-5748-5.3139.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Zirconium oxide
Ball Diameter(mm) 6 Base Diameter(mm) 10 Base Material Titanium
Shaft Stem Material Carbon fibre Stem Diameter(inch) 4 Thread M5
Tool Bore Diameter(mm) 2.3

This page is Stylus M5 Zirconium Oxide Ball, Carbon Fiber Stem, part number K651539.
You can find the detail information about specifications and dimensions on part number K651539.

Variation of this product

Part Number
K651540
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Length
(mm)
Length 1
(mm)
Renishaw Code No. Renishaw Code No. Old Mass
(g)
Effective Measurement Length
(mm)

197.76 €

1 60 Days 01-M5-Zi6-L100-ML58,9-SCFC4-BTi10TC M5 Z60 50 10310058.9A-5003-5749A-5003-574965.2558.9

Tech Support