Stylus M5 Silicon Nitride Ball, Carbide Stem (K651533)

Stylus M5 Silicon Nitride Ball, Carbide Stem K651533

Product Details:

Manufacturer part number: K651533

Brand: MITUTOYO

Price: 91.18

Delivery time: 60 Days


Technical Data:

Ball Diameter: 2 mm

Base Diameter: 10 mm

Description Protocol System: 01-M5-SiNi2-L20-ML11-SWC1-BTi10

Diameter: 1 mm

Hexagon: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651533

Part Number
K651533
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System Diameter
(mm)
Hexagon ITP Code No. Length
(mm)
Length 1
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

91.18 €

1 60 Days 21001-M5-SiNi2-L20-ML11-SWC1-BTi101-TH M5 S20 10 0212011-A-5003-5732A-5003-5732-2.3-29.711

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Silicon nitride
Base Material Titanium Shaft Stem Material Carbide Thread M5

This page is Stylus M5 Silicon Nitride Ball, Carbide Stem, part number K651533.
You can find the detail information about specifications and dimensions on part number K651533.

Variation of this product

Part Number
K651534
K656000
K656001
K656002
K656003
K656004
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System Diameter
(mm)
Hexagon ITP Code No. Length
(mm)
Length 1
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

98.29 €

1 60 Days 41001-M5-SiNi4-L20-ML11,9-SWC2-BTi101-TC M5 S40 10 0222011.9-A-5003-5733A-5003-5733-2.3-32.411.9

135.53 €

1 5 Days 31101-M5-SN3-L23,5-ML13,5-SCFC2-BTi11--TH M5 S30 11 025/K23.513.5ATG-3025-SN--23.1626115-0303-0253.8813.5

139.47 €

1 60 Days 31101-M5-SN3-L32-ML22-SCFC2-BTi11-M00-1121-029-000TH M5 S30 11 033/K3222ATG-3033-SNA-5555-3786-23.1626115-0300-0334.2922

153.95 €

1 5 Days 31101-M5-SN3-L48,5-ML38,5-SCFC2-BTi11-M00-1121-023-000TH M5 S30 11 050/K48.538.5ATG-3050-SNA-5555-3787-23.1626115-0302-0504.9838.5

156.58 €

1 60 Days 31101-M5-SN3-L56,5-ML46,5-SCFC2-BTi11-M00-1121-025-000TH M5 S30 11 058/K56.546.5ATG-3058-SNA-5555-3734-23.1626115-0300-0585.3846.5

143.42 €

1 5 Days 41101-M5-SN4-L31,5-ML21,5-SCFC2-BTi11--TH M5 S40 11 033/K31.521.5ATG-4033.5-SNA-5555-3788-23.1626115-0400-0344.4321.5

Tech Support