Manufacturer part number: K651804
Brand: MITUTOYO
Price: 113.68 €
Delivery time: 5 Days
Description Protocol System: 01-M4-SiN3-L20-ML8,5-SWC2-BS7
Tool Bore Diameter: 2 mm
Mass: 3.31 g
Effective Measurement Length: 8.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651804
Part Number
|
---|
K651804 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description Protocol System | Tool Bore Diameter (mm) | Mass (g) | Effective Measurement Length (mm) | |
---|---|---|---|---|---|---|---|---|---|
113.68 € | 1 | 5 Days | 01-M4-SiN3-L20-ML8,5-SWC2-BS7 | 2 | 3.31 | 8.5 |
Loading...
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Silicon nitride |
---|---|---|---|---|---|
Ball Diameter(mm) | 3 | Base Diameter(mm) | 7 | Base Material | Stainless steel |
Shaft Stem Material | Carbide | Thread | M4 |
This page is Stylus M4 Silicon Nitride Ball, Carbide Stem, part number K651804.
You can find the detail information about specifications and dimensions on part number K651804.
Part Number |
---|
K651805 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description Protocol System | Tool Bore Diameter (mm) | Mass (g) | Effective Measurement Length (mm) |
---|---|---|---|---|---|---|---|---|---|
133.82 € | 1 | 5 Days | 01-M4-SiN3-L50-ML38,5-SWC2-BS7 | - | 4.61 | 38.5 |