Stylus M4 Ruby Ball, Stainless Steel Stem (K651188)

Stylus M4 Ruby Ball, Stainless Steel Stem K651188

Product Details:

Manufacturer part number: K651188

Brand: MITUTOYO

Price: 45.66

Delivery time: 5 Days


Technical Data:

Ball Diameter: 4 mm

Base Diameter: - mm

Description Protocol System: 01-M4-R4-L18-ML13-SS3-BS7

ITP Code No.: TI M4 040 07 020

Qmark Code No.: TM4-4020-S


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651188

Part Number
K651188
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

45.66 €

1 5 Days 4-01-M4-R4-L18-ML13-SS3-BS7TI M4 040 07 020TM4-4020-SA-5000-755132.1313

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Base Material Stainless steel Shaft Stem Material Stainless steel Thread M4
Tool Bore Diameter(mm) 2

This page is Stylus M4 Ruby Ball, Stainless Steel Stem, part number K651188.
You can find the detail information about specifications and dimensions on part number K651188.

Variation of this product

Part Number
K651185
K651186
K651187
K651189
K651190
K651191
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

45.66 €

1 60 Days 5-01-M4-R5-L17,5-ML12,5-SS3,5-BS7TI M4 050 07 020TM4-5020-SA-5000-75533.52.3912.5

52.82 €

1 5 Days 1-01-M4-R1-L19,5-ML4-SS0.7-BS7TI M4 010 07 020TM4-1020-S A-5000-75450.72.524

50.79 €

1 5 Days 2-01-M4-R2-L19-ML8-SS1,35-BS7TI M4 020 07 020TM4-2020-S A-5000-75471.352.258

45.66 €

1 5 Days 5-01-M4-R5-L20-ML-15-SS3,5-BS7TI M4 050 07 020TM4-5020-SA-5000-75533.52.315

48.29 €

1 5 Days 6-01-M4-R6-L20-ML15,5-SS4-BS7TI M4 060 07 020TM4-6020-SA-5000-755543.5115.5

67.24 €

1 60 Days 8-01-M4-R8-L20-ML20-SS4,5-BS7TI M4 080 07 020TM4-8020-SA-5000-75574.54.7220

Tech Support