Stylus M4 Ruby Ball, Ceramic Stem (K651181)

Stylus M4 Ruby Ball, Ceramic Stem K651181

Product Details:

Manufacturer part number: K651181

Brand: MITUTOYO

Price: 94.74

Delivery time: 5 Days


Technical Data:

Ball Grade DIN 5401: Grade 5

Ball Diameter: 6 mm

Base Diameter: 7 mm

Description Protocol System: -

Hexagon: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651181

Part Number
K651181
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Grade DIN 5401 Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Thread Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

94.74 €

1 5 Days Grade 567-----4M429.7336

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Material Ruby Base Material Stainless steel
Shaft Stem Material Ceramic

This page is Stylus M4 Ruby Ball, Ceramic Stem, part number K651181.
You can find the detail information about specifications and dimensions on part number K651181.

Variation of this product

Part Number
K651182
K651183
K651184
K651321
K651403
K651404
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Grade DIN 5401 Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Thread Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

106.71 €

1 5 Days Grade 58-01-M4-R8-L50-ML50-SCER4,5-BS7-TK M4 080 07 054TM4-8054-CA-5000-77954.5M426.0650

101.32 €

1 5 Days Grade 567-----4M429.7386

130.53 €

1 5 Days Grade 58-01-M4-R8-L100-ML100-SCER4,5-BS7-TK M4 080 07 104TM4-80104-C A-5000-77964.5M429.14100

170.53 €

1 5 Days --------3----

89.47 €

1 60 Days Grade 56-01-M4-R6-L100-ML86-SCER4-BS7-TK M4 060 07 103TM4-60103-C A-5000-37124M427.7686

94.74 €

1 5 Days --------4----

Tech Support