Stylus M3 Zirconium Oxide Ball, Ceramic Stem (Part Numbers)

Stylus M3 Zirconium Oxide Ball, Ceramic Stem
Straight styli are used to detect easily reachable features on the measured surface. Because of the specific surface properties of contact points made of zirconium oxide - a ceramic compound with high wear resistance – they are acknowledged as the best choice for aggressive scanning of abrasive surfaces, such as workpieces made of cast iron. Zirconium oxide provides a smooth and frictionless sliding performance on rough surfaces. The very lightweight and extremely stiff character of ceramic materials and its low thermal expansion, makes it the ideal material, especially for long stems and extensions. The brittle characteristic can protect probes from the effects of crash.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651569

Part Number
K651569
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

120.79 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Zirconium oxide
Ball Diameter(mm) 4 Base Diameter(mm) 4 Base Material Stainless steel
Description Protocol System 01-M3-Zi4-L50-ML46-SCER2-BS4 ITP Code No. TK M3 Z40 04 052 Renishaw Code No. A-5003-5739
Shaft Stem Material Ceramic Stem Diameter(inch) 2 Thread M3
Tool Bore Diameter(mm) 1.3 Mass(g) 1.26 Effective Measurement Length(mm) 46

This page is Stylus M3 Zirconium Oxide Ball, Ceramic Stem, part number K651569.
You can find the detail information about specifications and dimensions on part number K651569.

Tech Support