Stylus M5 Ruby Ball, Carbon Fiber Stem (K650166)

Stylus M5 Ruby Ball, Carbon Fiber Stem K650166

Product Details:

Manufacturer part number: K650166

Brand: MITUTOYO

Price: 75.79

Delivery time: 60 Days


Technical Data:

Ball Diameter: 3 mm

Base Diameter: 11 mm

Base Material: Titanium

Description Protocol System: 01-M5-R3-L56,5-ML46,5-SCFC2-BTi11

ITP Code No.: TC M5 030 11 058


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650166

Part Number
K650166
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Base Material Description Protocol System ITP Code No. Length
(mm)
Length 1
(mm)
Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Thread Tool Bore Diameter
(mm)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

75.79 €

1 60 Days 311Titanium01-M5-R3-L56,5-ML46,5-SCFC2-BTi11TC M5 030 11 058--ATG-3058-TXA-5555-38062M53.1626105-0300-0583.5346.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Shaft Stem Material Carbon fibre

This page is Stylus M5 Ruby Ball, Carbon Fiber Stem, part number K650166.
You can find the detail information about specifications and dimensions on part number K650166.

Variation of this product

Part Number
K650162
K650163
K650165
K650171
K650173
K650174
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Base Material Description Protocol System ITP Code No. Length
(mm)
Length 1
(mm)
Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Thread Tool Bore Diameter
(mm)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

67.50 €

1 60 Days 311Titanium01-M5-R3-L23,5-ML13,5-SCFC2-BTi11TC M5 030 11 025--ATG-3025-TXA-5555-19162M53.1626105-0300-025413.5

59.21 €

1 60 Days 311Titanium01-M5-R3-L32-ML22-SCFC2-BTi11TC M5 030 11 033--ATG-3033-TXA-5555-18472M53.1626105-0300-0333.4122

62.76 €

1 60 Days 311Titanium01-M5-R3-L48,5-ML38,5-SCFC2-BTi11TC M5 030 11 050--ATG-3050-TXA-5555-07302M53.1626105-0300-0503.4938.5

66.32 €

1 60 Days 411Titanium01-M5-R4-L31,5-ML21,94-SCFC2-BTi11TC M5 040 11 033--ATG-4033-TXA-5555-19172M53.1626105-0400-0333.4721.94

76.97 €

1 60 Days 411Titanium01-M5-R4-L62-ML52,44-SCFC2-BTi11TC M5 040 11 064--ATG-4064-TXA-5555-07312M53.1626105-0400-0643.6252.44

72.24 €

1 60 Days 511Titanium01-M5-R5-L50.5-ML51-SCFC3,5-BTi11TC M5 050 11 053---A-5555-20133.5M53.1-4.0741

Tech Support