Stylus M3 Silicon Nitride Ball, Carbide Stem

Stylus M3 Silicon Nitride Ball, Carbide Stem
Straight styli are used to detect easily reachable features on the measured surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651366
K651367
K651368
K651369
K651432
K651433
K651434
K651435
K651436
K651437
K651579
K651580
K651581
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Renishaw Code No. Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

113.68 €

1 5 Days 0.301-M3-SiN0.3-L21,85-ML8,85/2,15-SWC1/0.2-BS4--1.31.038.85

108.95 €

1 5 Days 0.501-M3-SiN0.5-L21,75-ML8,75/2,25-SWC1/0.3-BS4--1.31.038.75

145.66 €

1 5 Days 101-M3-SiN1-L32-ML25-SWC0.8-BS4--1.30.8625

155.13 €

1 60 Days 1.501-M3-SiN1,5-L30-ML22,5-SWC1-BS4-A-5003-80911.30.9622.5

118.42 €

1 5 Days 201-M3-SN2-L20-ML14,9-SWC1-BS4--1.30.7214.9

111.84 €

1 5 Days 201-M3-SN2-L30-ML22,5-SCFC1,5-BS4-A-5003-57241.31.2422.5

90.79 €

1 5 Days 301-M3-SN3-L30-ML22,5-SCFC2-BS4-A-5004-19841.31.8522.5

90.79 €

1 5 Days 301-M3-SN3-L40-ML32,5-SCFC2-BS4-A-5004-19871.32.2232.5

167.11 €

1 5 Days 401-M3-SN4-L40-ML36-SCFC2-BS4-A-5004-11951.32.3536

167.11 €

1 5 Days 401-M3-SN4-L50-ML46-SCFC2-BS4-A-5004-19881.32.8546

124.34 €

1 5 Days 2-TH M3 S20 04 041A-5004-1985-1.5632.5

142.11 €

1 60 Days 5-TH M3 S50 04 052A-5004-1201-2.9950

177.63 €

1 60 Days 1----0.9312

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Silicon nitride
Base Diameter(mm) 4 Base Material Stainless steel Shaft Stem Material Carbide
Thread M3

Tech Support