Stylus M3 Ruby Ball, Carbide Stem (K651103)

Stylus M3 Ruby Ball, Carbide Stem K651103

Product Details:

Manufacturer part number: K651103

Brand: MITUTOYO

Price: 63.16

Delivery time: 5 Days


Technical Data:

Ball Grade DIN 5401: Grade 5

Ball Diameter: 0.8 mm

Base Diameter: 4 mm

Base Material: Stainless steel

Description Protocol System: 01-M3-R0.8-L21,6-ML8,6/4,4-SWC1/0.6-BS4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651103

Part Number
K651103
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Grade DIN 5401 Ball Diameter
(mm)
Base Diameter
(mm)
Base Material Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

63.16 €

1 5 Days Grade 50.84Stainless steel01-M3-R0.8-L21,6-ML8,6/4,4-SWC1/0.6-BS4-----1.3-0.988.6

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Material Ruby Shaft Stem Material Carbide
Thread M3

This page is Stylus M3 Ruby Ball, Carbide Stem, part number K651103.
You can find the detail information about specifications and dimensions on part number K651103.

Variation of this product

Part Number
K651102
K651104
K651105
K651106
K651107
K651108
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Grade DIN 5401 Ball Diameter
(mm)
Base Diameter
(mm)
Base Material Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

56.58 €

1 5 Days Grade 514Stainless steel01-M3-R1-L21,5-ML8,5/4,5-SWC1/0.8-BS4-----1.3-0.998.5

80.26 €

1 5 Days Grade 50.64Stainless steel01-M3-R0.6-L21,7-ML8,7/4,3-SWC1/0.4-BS4-----1.3-1.078.7

75.79 €

1 5 Days Grade 50.54Stainless steel01-M3-R0.5-L21,75-8,75/2,25-SWC1/0.3-BS4-----1.3-18.75

86.84 €

1 5 Days Grade 50.34Stainless steel01-M3-R0.3-L21,85-ML8,85/2,15-SWC1/0.2-BS4-TH M3 003 04 022TM3-0322-RA-5555-0273-1.3602030-8121-0000.988.85

60.53 €

1 5 Days Grade 514Stainless steel01-M3-R1-L10-ML5-SWC0.8-BS4-TH M3 010 04 010-A-5555-0272-1.3602030-8120-0000.535

46.05 €

1 5 Days Grade 533Stainless steel-----1.51.5-1.313.28

Tech Support