Stylus M2 Ruby Ball, Stainless Steel Stem (K651012)

Stylus M2 Ruby Ball, Stainless Steel Stem K651012

Product Details:

Manufacturer part number: K651012

Brand: MITUTOYO

Price: 35.53

Delivery time: 5 Days


Technical Data:

Ball Diameter: 1 mm

Base Diameter: 3 mm

Description Protocol System: 01-M2-R1-L10-ML4,9-SS0.7-BS3

ITP Code No.: TI M2 010 03 010

Qmark Code No.: TM2-1010-S


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651012

Part Number
K651012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Shaft Stem Material Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

35.53 €

1 5 Days 1301-M2-R1-L10-ML4,9-SS0.7-BS3TI M2 010 03 010TM2-1010-SA-5000-7806Stainless steel0.70.234.9

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Base Material Stainless steel Thread M2 Tool Bore Diameter(mm) 1.3

This page is Stylus M2 Ruby Ball, Stainless Steel Stem, part number K651012.
You can find the detail information about specifications and dimensions on part number K651012.

Variation of this product

Part Number
K651013
K651014
K651015
K651016
K651017
K651018
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Shaft Stem Material Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

32.89 €

1 60 Days 1.5301-M2-R1,5-L10-ML5,2-SS0.7-BS3TI M2 015 03 011TM2-1510-SA-5000-7802Stainless steel0.70.255.2

27.63 €

1 5 Days 2301-M2-R2-L10-ML6,5-SS1-BS3TI M2 020 03 011TM2-2010-SA-5000-7807Stainless steel10.246.5

30.26 €

1 5 Days 2.5301-M2-R2,5-L10-ML7-SS1-BS3TI M2 025 03 011TM2-2510-SA-5000-7803Stainless steel10.267

32.89 €

1 5 Days 3301-M2-R3-L10-ML7,5-SS1,5-BS3TI M2 030 03 011TM2-3010-SA-5000-3604Stainless steel1.50.347.5

31.58 €

1 5 Days 4301-M2-R4-L10-ML10-SS1,5-BS3TI M2 040 03 012TM2-4010-SA-5000-4154Stainless steel1.50.4210

43.42 €

1 5 Days 5301-M2-R5-L10-ML10-SS2,5-BS3TI M2 050 03 012TM2-5010-S A-5000-4155Stainless steel2.50.6310

Tech Support