Machine Tool Stylus M4 Ruby Ball, Stainless Steel Stem (K651574)

Machine Tool Stylus M4 Ruby Ball, Stainless Steel Stem K651574

Product Details:

Manufacturer part number: K651574

Brand: MITUTOYO

Price: 41.09

Delivery time: 60 Days


Technical Data:

Ball Diameter: 3 mm

Description Protocol System: 01-M4-R3-L18,5-ML13-SS3-2-BS7-components hard soldered

ITP Code No.: TI M4 030 07 020

Length: 18.5 mm

Qmark Code No.: TM4-3020-S


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651574

Part Number
K651574
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Length
(mm)
Qmark Code No. Renishaw Code No. Shaft Diameter
(mm)
Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

41.09 €

1 60 Days 301-M4-R3-L18,5-ML13-SS3-2-BS7-components hard solderedTI M4 030 07 02018.5TM4-3020-SA-5000-754933213

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec components hard soldered Ball Grade DIN 5401 Grade 5
Ball Material Ruby Base Diameter(mm) 7 Base Material Stainless steel
Bonding Method Vacuum brazed Shaft Stem Material Stainless steel Thread M4
Tool Bore Diameter(mm) 2

This page is Machine Tool Stylus M4 Ruby Ball, Stainless Steel Stem, part number K651574.
You can find the detail information about specifications and dimensions on part number K651574.

Variation of this product

Part Number
K651573
K651700
K651701
K651703
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Length
(mm)
Qmark Code No. Renishaw Code No. Shaft Diameter
(mm)
Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

45.71 €

1 60 Days 201-M4-R2-L19,2-ML9-SS1,4-BS7-components hard solderedTI M4 020 07 02019.2TM4-2020-SA-5000-75471.41.42.29

52.82 €

1 5 Days 101-M4-R1-L19,5-ML5-SS0.7-BS7-components hard soldered-19.5-A-5000-75450.70.72.55

41.09 €

1 5 Days 401-M4-R4-L18-ML13,7-SS3-BS7-components hard soldered-18-A-5000-7551332.113.7

71.76 €

1 60 Days 501-M4-R5-L100-ML83-SS4,5-BS7-components hard soldered-100-A-5000-75224.54.512.383.5

Tech Support