Stylus Holder Ruby Ball, Stainless Steel Stem (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651068
K651072
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Renishaw Code No. Old Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

97.37 €

1 60 Days 0.301-R0.3-L15,15-ML2,15-SS1/0.2KT M5 003 01 015TST-0315-RA-5555-0108A-5003-0805600341-8450-0000.142.15

43.42 €

1 5 Days 101-R1-L15,5-ML4,5-SS1/0.8KT M5 010 01 016TST-1016A-5555-0107A-5003-0809600341-8454-0000.154.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Shaft Stem Material Carbide Stem(mm) Stainless steel Stem Diameter(inch) 1

Tech Support