Stylus Holder Ruby Ball, Carbide Stem (K650338)

Stylus Holder Ruby Ball, Carbide Stem K650338

Product Details:

Manufacturer part number: K650338

Brand: MITUTOYO

Price: 46.18

Delivery time: 60 Days


Technical Data:

Ball Diameter: 5 mm

Description Protocol System: 01-R5-L41,9-SWC3,5

Diameter: 3.5 mm

ITP Code No.: -

Length: 41.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650338

Part Number
K650338
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System Diameter
(mm)
ITP Code No. Length
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Zeiss Code No. Mass
(g)

46.18 €

1 60 Days 501-R5-L41,9-SWC3,53.5-41.9----5.8

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Shaft Stem Material Carbide

This page is Stylus Holder Ruby Ball, Carbide Stem, part number K650338.
You can find the detail information about specifications and dimensions on part number K650338.

Variation of this product

Part Number
K651073
K651074
K651075
K651076
K651077
K651078
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System Diameter
(mm)
ITP Code No. Length
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Zeiss Code No. Mass
(g)

32.89 €

1 5 Days 1.301-R1,35-L26,4-SWC11KT M5 013 10 02626.4TST-1325A-5555-0112-600341-8500-0000.28

35.53 €

1 5 Days 1.501-R1,5-L25,75-SWC11KT M5 015 10 02625.75TST-1526.5A-5555-0113A-5003-0810600341-8501-0000.29

59.21 €

1 5 Days 201-R2-L26-SWC1,51.5KT M5 020 15 02726TST-2027A-5555-0114A-5003-0811600341-8502-0000.65

60.53 €

1 5 Days 2.501-R2,5-L26,25-SWC1,51.5KT M5 025 15 02726.25TST-2527.5A-5555-0115A-5003-0812600341-8503-0000.67

59.21 €

1 5 Days 301-R3-L26,5-SWC22-26.5--A-5003-0813-1.24

56.58 €

1 5 Days 401-R4-L27,2-SWC22-27.2--A-5003-0814-1.37

Tech Support