Stylus Holder M2 for G7 Stylus (K651066)

Stylus Holder M2 for G7 Stylus K651066

Product Details:

Manufacturer part number: K651066

Brand: MITUTOYO

Price: 27.63

Delivery time: 5 Days


Technical Data:

Base Diameter: - mm

Description Protocol System: 10-1-M2-L8-BS6-BH1.5G7

Diameter: 6 mm

Mass: 1.51 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651066

Part Number
K651066
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Base Diameter
(mm)
Description Protocol System Diameter
(mm)
Mass
(g)

27.63 €

1 5 Days -10-1-M2-L8-BS6-BH1.5G761.51

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Stainless steel Thread M2
Tool Bore Diameter(mm) 1.3

This page is Stylus Holder M2 for G7 Stylus, part number K651066.
You can find the detail information about specifications and dimensions on part number K651066.

Variation of this product

Part Number
K651065
K651067
K651362
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Base Diameter
(mm)
Description Protocol System Diameter
(mm)
Mass
(g)

27.63 €

1 5 Days -10-1-M2-L8-BS6-BH1G761.54

27.63 €

1 5 Days -10-1-M2-L8-BS6-BH2G761.47

81.71 €

1 60 Days 610-1-M2-L8-BS6-BH0.5G7-1.7

Tech Support