Stylus for Holder, Ruby Ball, Carbide Stem (K651070)

Stylus for Holder, Ruby Ball, Carbide Stem K651070

Product Details:

Manufacturer part number: K651070

Brand: MITUTOYO

Price: 50.92

Delivery time: 5 Days


Technical Data:

Ball Diameter: 0.6 mm

Base Diameter: - mm

Base Material: -

Description Protocol System: 01-R0.6-L15,3-ML4,3-SS1/0.4

Diameter: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651070

Part Number
K651070
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Base Material Description Protocol System Diameter
(mm)
ITP Code No. Length
(mm)
Length 1
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Stem Diameter
(inch)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

50.92 €

1 5 Days 0.6--01-R0.6-L15,3-ML4,3-SS1/0.41KT M5 006 01 01515.34.3TST-0615.5A-5555-0110A-5003-0807-600341-8452-0000.134.3

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Shaft Stem Material Carbide

This page is Stylus for Holder, Ruby Ball, Carbide Stem, part number K651070.
You can find the detail information about specifications and dimensions on part number K651070.

Variation of this product

Part Number
K651069
K651071
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Base Material Description Protocol System Diameter
(mm)
ITP Code No. Length
(mm)
Length 1
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Stem Diameter
(inch)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

54.47 €

1 60 Days 0.5--01-R0.5-L15,25-ML2,25-SS1/0.31KT M5 005 01 01515.252.25TST-0515-RA-5555-0109A-5003-0806-600341-8451-0000.152.25

46.18 €

1 5 Days 0.86Stainless steel01-R0.8-L15,4-ML4,4-SS1/0.6-KT M5 008 01 015--TST-0815A-5555-0111A-5003-08081600341-8453-0000.144.4

Tech Support