Stylus 5-way, Ruby Ball, Carbide Stem (K650449)

Stylus 5-way, Ruby Ball, Carbide Stem K650449

Product Details:

Manufacturer part number: K650449

Brand: MITUTOYO

Price: 53.95

Delivery time: 5 Days


Technical Data:

Description Protocol System: 01-M2-R2-L18,5-ML12,5-SWC1,5-BS3

ITP Code No.: -

Qmark Code No.: -

Renishaw Code No.: -

Stem Diameter: 1.5 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650449

Part Number
K650449
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

53.95 €

1 5 Days 01-M2-R2-L18,5-ML12,5-SWC1,5-BS3---1.50.6312.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Ball Diameter(mm) 2 Base Diameter(mm) 3 Base Material Stainless steel
Shaft Stem Material Carbide Thread M2

This page is Stylus 5-way, Ruby Ball, Carbide Stem, part number K650449.
You can find the detail information about specifications and dimensions on part number K650449.

Variation of this product

Part Number
K651055
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

53.95 €

1 5 Days 01-M2-R2-L16,5-ML11-SWC1,4-BS3SI M2 020 05 032 **STR2C-2018A-5000-36091.40.5711

Tech Support