Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651537
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Zirconium oxide |
---|---|---|---|---|---|
Ball Diameter(mm) | 2 | Base Diameter(mm) | 10 | Base Material | Titanium |
Description Protocol System | 01-M5-Zi2-L20-ML11-SWC1-BTi10 | Diameter(mm) | 1 | ITP Code No. | TH M5 Z20 10 021 |
Length(mm) | 20 | Length 1(mm) | 11 | Renishaw Code No. | A-5003-5746 |
Renishaw Code No. Old | A-5003-5746 | Shaft Stem Material | Carbide | Thread | M5 |
Tool Bore Diameter(mm) | 2.3 | Mass(g) | 29.7 | Effective Measurement Length(mm) | 11 |
This page is Stylet M5 Bille Oxyde de Zirconium, Carbide, part number K651537.
You can find the detail information about specifications and dimensions on part number K651537.