Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
264-505D
Product Type | Data equipment related goods | Power supply | AC adapter 6V, battery: LR6 x 4 (alkaline) or AA x 4 Ni-MH (rechargeable, battery is not charged in the device) | Additional Spec | Data Printer and Logger CEE Type |
---|---|---|---|---|---|
Battery Life | Appr. 10000 lines (with 1600 mA Ni-MH and print 1 time/5 s) | Data Input | Digimatic, Digimatic 2, RS-232C Input (KA-Counter only) | Data Output | USB, RS-232C at TTL level, tolerance judgment result (-NG, GO, +NG) |
Logging of the Measurement Data (to store) | Max. 1000 Points | Printable Data | Measurement data, GO/±NO GO judgement, number of data, maximum/minimum value, range, average, standard deviation, number of defective, fraction defective, process capability, index, histogram, D-chart, control chart, generation for Xd-bar and control limit data, date and time | Printer Line Number | 7,000 lines/roll (with large font)10.000 lines/roll (with normal font) |
Printer Paper(mm) | Width: 58, length: 48 | Printer Type | Thermal line printer | Printer Speed(mm/s) | 6.5 (using AC adapter) |
Processing Capacity | Mode 0: 100.000 data entriesMode 1/2: 9,999 data entriesMode 3: sample size 10x subgroup 9,999= total number of data entries 99,990 | Timer Function | 0.25 s; 1 s; 5 s; 30 s; 1 min; 30 min; 60 min(0.25 s only statistical function) | Mass(g) | 390 |
This page is Statistic Processing Printer DP-1VA, part number 264-505D.
You can find the detail information about specifications and dimensions on part number 264-505D.