Manufacturer part number: K551287
Brand: MITUTOYO
Price: 85.26 €
Delivery time: 5 Days
Description: Extension set the for eco-fix starter kits K551284 and K551285. When additonal clamping is required, the clamping extension set supplies an extra clamping position.
Units: 3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551287
Part Number
|
---|
K551287 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Units | |
---|---|---|---|---|---|---|---|
85.26 € | 1 | 5 Days | Extension set the for eco-fix starter kits K551284 and K551285. When additonal clamping is required, the clamping extension set supplies an extra clamping position. | 3 |
Loading...
Product Type | Data equipment related goods | Component Type | Kit | Product Line | eco-fix |
---|---|---|---|---|---|
Mass(g) | 0 | Application | CMM |
This page is Starter Kit Extension Set, part number K551287.
You can find the detail information about specifications and dimensions on part number K551287.
Configure
Basic Attributes
Type
Description
Units
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K551286 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Units |
---|---|---|---|---|---|---|---|
118.42 € | 1 | 5 Days | Extension set the for eco-fix starter kits K551284 and K551285. When the fixturing positions are not in one plane, the stand-off extension set can be used to set up the workpiece correctly.The adjustable columns secure the right leveling. | 4 |