Square Master (311-111)

Square Master 311-111

Product Details:

Manufacturer part number: 311-111

Brand: MITUTOYO

Price: 12,736.84

Delivery time: 5 Days


Technical Data:

Additional Spec: 90x110x25 mm

Dimensions (WxLxT): 90 x 110 x 25 mm

Mass: 1.5 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

311-111

Part Number
311-111
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Dimensions (WxLxT)
(mm)
Mass
(kg)

12,736.84 €

1 5 Days 90x110x25 mm90 x 110 x 251.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Inch-Metric Metric Perpendicularity Reference surface: 1 µmfront/back surface: 5 µm
Straightness Reference surface: 1 µmfront/back surface: 5 µm

This page is Square Master, part number 311-111.
You can find the detail information about specifications and dimensions on part number 311-111.

Variation of this product

Part Number
311-112
311-113
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Dimensions (WxLxT)
(mm)
Mass
(kg)

21,669.74 €

1 60 Days -160 x 210 x 255

23,651.32 €

1 60 Days 260x310x30 mm260 x 310 x 3014

Tech Support