Manufacturer part number: K551072
Brand: MITUTOYO
Price: 25.00 €
Delivery time: 60 Days
Description: Sphere top insert ø 20 mm for direct workpiece support on non regular surfaces.
Outside Diameter A: 19.8 mm
Outside Diameter B: 8 mm
Radius: R9.9 mm
Mass: 28 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551072
Part Number
|
---|
K551072 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Description | Outside Diameter A (mm) | Outside Diameter B (mm) | Radius (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|
25.00 € | 1 | 60 Days | Sphere top insert ø 20 mm for direct workpiece support on non regular surfaces. | 19.8 | 8 | R9.9 | 28 |
Loading...
Product Type | Data equipment related goods | Component Type | Positioning and stopper component | Old Product Line | repro-fix |
---|---|---|---|---|---|
Product Line | eco-fix, eco-fixplus | Units | 1 | Application | CMM |
This page is Sphere Top Insert, part number K551072.
You can find the detail information about specifications and dimensions on part number K551072.
Configure
Basic Attributes
Type
Description
Outside Diameter A(mm)
Outside Diameter B(mm)
Radius(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K551071 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Outside Diameter A (mm) | Outside Diameter B (mm) | Radius (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
22.37 € | 1 | 5 Days | Sphere top insert ø 12 mm for direct workpiece support on non regular surfaces. | 11.8 | 6 | R5.9 | 11 |