Special Base Plate (K551186)

Special Base Plate K551186

Product Details:

Manufacturer part number: K551186

Brand: MITUTOYO

Price: 1,100.00

Delivery time: 60 Days


Technical Data:

Additional Spec: CRYSTA-Apex V 544

Length 1: 570 mm

Measuring Range X: 500 mm

Measuring Range Y: 400 mm

Product Line: eco-fix, eco-fixplus, CMM base plate


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551186

Part Number
K551186
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Length 1
(mm)
Measuring Range X
(mm)
Measuring Range Y
(mm)
Product Line Units Width 1
(mm)
Mass
(g)

1,100.00 €

1 60 Days CRYSTA-Apex V 544570500400eco-fix, eco-fixplus, CMM base plate15408,100

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Base plate Height 1(mm) 15
Thread 1 M6 Thread 2 M8 Thread Spacing 1(mm) 50
Thread Spacing 2(mm) 25 Application CMM

This page is Special Base Plate, part number K551186.
You can find the detail information about specifications and dimensions on part number K551186.

Variation of this product

Part Number
K551187
K551190
K551191
K551192
K551193
K551194
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Length 1
(mm)
Measuring Range X
(mm)
Measuring Range Y
(mm)
Product Line Units Width 1
(mm)
Mass
(g)

1,578.95 €

1 5 Days CRYSTA-Apex V 574605500700eco-fix, eco-fixplus, CMM base plate184032,000

2,526.32 €

1 5 Days CRYSTA-Apex V 776830700700eco-fix, eco-fixplus, CMM base plate284040,000

3,330.26 €

1 5 Days CRYSTA-Apex S 71068157001000eco-fix, eco-fixplus, CMM base plate2114049,000

4,389.47 €

1 5 Days CRYSTA-Apex V 9106/91089709001000eco-fix, eco-fixplus, CMM base plate2114057,000

6,768.42 €

1 5 Days CRYSTA-Apex S 9166/91689709001600eco-fix, eco-fixplus, CMM base plate3174080,000

7,706.58 €

1 60 Days CRYSTA-Apex S 9206/92089709002000eco-fix, eco-fixplus, CMM base plate42140130,000

Tech Support