Sliding Block M6 Multiflex

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551158

Part Number
K551158
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.89 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Base component Height 1(mm) 5.5
Length 1(mm) 16 Product Line multiflexprofile Thread 1 M6
Units 1 Mass(g) 5 Application CMM

This page is Sliding Block M6 Multiflex, part number K551158.
You can find the detail information about specifications and dimensions on part number K551158.

Tech Support