SENSORPAK/E V3.0 (Part Numbers)

SENSORPAK/E V3.0
The SENSORPAK supports the development of measuring facilities and measuring stations.It offers you the following benefits:
It can simultaneously display measurement values from up to 60 sensors in real time.
You can make calculations using measurement values from up to 30 sensors in real time. It enables a huge range of different graphical presentations of using measurement, such as number representation, pointer representation, scale representation. Data registration can be made in control cards or data tables. You can also carry out further data processing with external software, such as Microsoft® Excel® or MeasurLink.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02NGB072

Part Number
02NGB072
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,056.32 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Applicable Counter Counters with RS-232C interface (EH and EV), with USB interface (EH) Display Display type : Counter, bar graph, meter, chart (capable of simultaneous display)Tolerance judgement result : Color display (green/red)Connectable gauges : Max. 60 gages
Input Function Trigger function : by means of keys timer or external TRG (with optional I/O cable) Data input frequency : Max. 9999 times (with 60 gages connected) to 60000 times (with 6 gages connected) Model SENSORPAK OS Compatibility Windows® 7 (32/64 bit)Windows® 8. 1 (32/64 bit)Windows® 10 (64bit)Excel® 2007, 2010. 2013
Total Tolerance Judgement GO/NG judgement (by specifying gauges to be used for total tolerance judgement) GO/NG signal output with optional I/O cable Output Function Direct output to Microsoft® Excel® spreadsheet, CSV file output (compatible with MeasurLink)

This page is SENSORPAK/E V3.0, part number 02NGB072.
You can find the detail information about specifications and dimensions on part number 02NGB072.

Tech Support