Screw for Cubical Stylus Holder M5 (K651617)

Screw for Cubical Stylus Holder M5 K651617

Product Details:

Manufacturer part number: K651617

Brand: MITUTOYO

Price: 20.13

Delivery time: 60 Days


Technical Data:

Description Protocol System: 12-M5-L34-BS11

ITP Code No.: SI M5 000 26 035

Diameter: 11 mm

Qmark Code No.: -

Renishaw Code No.: A-5003-5676


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651617

Part Number
K651617
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Diameter
(mm)
Qmark Code No. Renishaw Code No. Shaft Stem Material Thread 1 Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

20.13 €

1 60 Days 12-M5-L34-BS11SI M5 000 26 03511-A-5003-5676---7.618.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Stainless steel Thread M5

This page is Screw for Cubical Stylus Holder M5, part number K651617.
You can find the detail information about specifications and dimensions on part number K651617.

Variation of this product

Part Number
K650041
K650070
K651618
K651619
K651620
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Diameter
(mm)
Qmark Code No. Renishaw Code No. Shaft Stem Material Thread 1 Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

14.47 €

1 5 Days 12-M5-L26-BS8.5-8.5SM5-20A-5555-0224CarbideM5600341-0220-0004.04-

10.53 €

1 5 Days 12-M5-L21-BS8,5SI M5 000 21 0008.5SM5-15A-5555-0225-M5600341-0221-0003.65-

16.58 €

1 60 Days 12-M5-L28-BS11SI M5 000 21 03011-A-5003-5677---7.188.5

16.58 €

1 60 Days 12-M5-L33-BS11SI M5 0M2 26 03511-A-5003-5678---7.367.5

18.95 €

1 60 Days 12-M5-L29-BS11SI M5 0M2 20 03011-A-5003-5679---6.947.5

Tech Support