Receiver Bracket (K551035)

Receiver Bracket K551035

Product Details:

Manufacturer part number: K551035

Brand: MITUTOYO

Price: 30.26

Delivery time: 60 Days


Technical Data:

Bore Diameter A: - mm

Component Type: Build-up component

Height 1: 12 mm

Length 1: 40 mm

Old Product Line: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551035

Part Number
K551035
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore Diameter A
(mm)
Component Type Height 1
(mm)
Length 1
(mm)
Old Product Line Product Line Slot Width
(mm)
Thread 1 Units Width 1
(mm)
Mass
(g)
Application

30.26 €

1 60 Days -Build-up component1240-eco-fix6.6M611514CMM

Loading...

  1. 1

Basic information

Product Type Data equipment related goods

This page is Receiver Bracket, part number K551035.
You can find the detail information about specifications and dimensions on part number K551035.

Variation of this product

Part Number
K550605-10
K550630-10
K550634-10
K551036
K551044
K551045
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore Diameter A
(mm)
Component Type Height 1
(mm)
Length 1
(mm)
Old Product Line Product Line Slot Width
(mm)
Thread 1 Units Width 1
(mm)
Mass
(g)
Application

132.63 €

1 60 Days ----------0-

117.24 €

1 5 Days 8Build-up component12.5-repro-fixeco-fixplus--1200CMM

73.42 €

1 5 Days 10Build-up component15-repro-fixeco-fixplus-M61250CMM

47.37 €

1 5 Days -Build-up component1270-eco-fix6.6M612034CMM

48.55 €

1 5 Days 19.8Build-up component1290-eco-fix8-11526CMM

63.95 €

1 5 Days 19.8Build-up component15120-eco-fix8-12588CMM

Tech Support