Radius Chart

Radius Chart
For measuring projectors. These standard overlay charts increase the range of application and the efficiency of Mitutoyo profile projectors. This chart set offers you the following benefits:
- The charts are supplied in sizes ø250. 300. 340. 500 to suit the screens of Mitutoyo projectors.
- A large range of scales and profiles is provided that enables you to test workpiece features quickly and easily. You can test length, height, parallelism, angle, radius, taper, bore position, diameter,as well as all standardized thread and tooth profiles.
- All charts are made of a distortion-free special plastics compound and are provided with a protective coating. Old No. 20..../51.... are discontinued but you can order it with the New No. 63AAA.... if it is not in the list we create it for you.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63AAA531
63AAA546
63AAA547
63AAA548
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description

471.26 €

1 5 Days RADIUS / GRID CHART
Ideal for checking diameters, concentricity of diameters and radii, etc.
for projectors with 250 diameter screen and lens magnification of 10x, 20x, 50x and 100x.
Reading radius interval: Magnification Range Interval
10x2 - 12 mm1 mm
20x1 - 6 mm1 mm
25x0.8 - 4.8 mm0.8 mm
50x0.4 - 2.4 mm0.4 mm
100x0.2 - 1.2 mm0.2 mm

497.89 €

1 5 Days RADIUS / GRID CHART
Ideal for checking diameters, concentricity of diameters and radii, etc.
for projectors with 300 diameter screen and lens magnification of 10x, 20x, 50x and 100x
Reading radius interval:Magnification  Range Interva
l10x2 - 14 mm1 mm
20x1 - 7 mm1 mm25x0.8 - 5.6 mm0.8 mm
50x0.4 - 2.8 mm0.4 mm
100x0.2 - 1.4 mm0.2 mm

576.63 €

1 5 Days RADIUS / GRID CHART
Ideal for checking diameters, concentricity of diameters and radii, etc.
for projectors with 340 diameter screen and lens magnification of 10x, 20x, 50x and 100x.
Reading radius interval:Magnification  Range Interval
10x2 - 15 mm1 mm20x1 - 8 mm1 mm
25x0.8 - 6.4 mm0.8 mm
50x0.4 - 3.2 mm0.4 mm
100x0.2 - 1.6 mm0.2 mm

724.84 €

1 60 Days RADIUS / GRID CHART
Ideal for checking diameters, concentricity of diameters and radii, etc.
for projectors with 500 diameter screen and lens magnification of 10x, 20x, 50x and 100x.
Reading radius interval:Magnification  Range Interval
10x2 - 24 mm1 mm
20x1 - 12 mm1 mm25x0.8 - 9.6 mm0.8 mm
50x0.4 - 4.8 mm0.4 mm
100x0.2 - 2.4 mm0.2 mm

Loading...

  1. 1

Basic information

Product Type Data equipment related goods

Tech Support