Universal Holder for Series 513 (21CZA229)

Universal Holder for Series 513 21CZA229

Product Details:

Manufacturer part number: 21CZA229

Brand: MITUTOYO

Price: 49.00

Delivery time: 5 Days


Technical Data:

Additional Spec: Dovetail Groove

Small Type Models: -

Standard Models: Yes

Stem Diameter: 6 inch

Stem Diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21CZA229

Part Number
21CZA229
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Small Type Models Standard Models Stem Diameter
(inch)
Stem Diameter
(mm)

49.00 €

1 5 Days Dovetail Groove-Yes66

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Functions Universal Holder Type Universal Holder

This page is Universal Holder for Series 513, part number 21CZA229.
You can find the detail information about specifications and dimensions on part number 21CZA229.

Variation of this product

Part Number
21CZA230
21CZA233
21CZA234
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Small Type Models Standard Models Stem Diameter
(inch)
Stem Diameter
(mm)

49.00 €

1 5 Days M7.4x0.5Yes--6

43.00 €

1 5 Days Dovetail Groove-Yes88

69.00 €

1 5 Days M7.4x0.5Yes-88

Tech Support