Pin Spanner Stainless Steel (K651223)

Pin Spanner Stainless Steel K651223

Product Details:

Manufacturer part number: K651223

Brand: MITUTOYO

Price: 10.53

Delivery time: 5 Days


Technical Data:

Description Protocol System: 11-SS1,2-L23

ITP Code No.: MI MO 012 00 023

Length: 23 mm

Diameter: - mm

Qmark Code No.: PK2-PK3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651223

Part Number
K651223
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Length
(mm)
Diameter
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Stem
(mm)
Stem Diameter
(inch)
Zeiss Code No. Mass
(g)

10.53 €

1 5 Days 11-SS1,2-L23MI MO 012 00 02323-PK2-PK3A-5004-7582M-5000-3540-1.2602030-0001-0000.51

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Shaft Stem Material Stainless steel

This page is Pin Spanner Stainless Steel, part number K651223.
You can find the detail information about specifications and dimensions on part number K651223.

Variation of this product

Part Number
K650346
K650347
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Length
(mm)
Diameter
(mm)
Qmark Code No. Renishaw Code No. Renishaw Code No. Old Stem
(mm)
Stem Diameter
(inch)
Zeiss Code No. Mass
(g)

14.47 €

1 60 Days 11-SS1,7-L49MI MO 017 00 049-2.5---Stainless steel2.5602030-0027-0002.07

14.47 €

1 5 Days 11-SS2,9-L70MI MO 029 00 070-5---Stainless steel5602030-0222-0002.07

Tech Support