Multiflex-profile Frame (K551177)

Multiflex-profile Frame K551177

Product Details:

Manufacturer part number: K551177

Brand: MITUTOYO

Price: 131.58

Delivery time: 5 Days


Technical Data:

Length 1: 250 mm

Thread 1: -

Mass: 1,940 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K551177

Part Number
K551177
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length 1
(mm)
Thread 1 Mass
(g)

131.58 €

1 5 Days 250-1,940

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Component Type Profile component Height 1(mm) 50
Product Line multiflexprofile T slot Yes Units 1
Width 1(mm) 50 Application CMM

This page is Multiflex-profile Frame, part number K551177.
You can find the detail information about specifications and dimensions on part number K551177.

Variation of this product

Part Number
K551176
K551178
K551179
K551180
K551181
K551182
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length 1
(mm)
Thread 1 Mass
(g)

88.16 €

1 5 Days 20-970

172.37 €

1 5 Days 500-2,910

217.11 €

1 60 Days 750-3,880

261.84 €

1 60 Days 1000-4,850

306.58 €

1 60 Days 1250-5,990

400.00 €

1 60 Days 200-7,990

Tech Support