Multiflex-profile (K550631)

Multiflex-profile K550631

Product Details:

Manufacturer part number: K550631

Brand: MITUTOYO

Price: 77.63

Delivery time: 60 Days


Technical Data:

Bore Diameter A: - mm

Description: Bore hole spacing 150 mm

Height 1: - mm

Length 1: 200 mm

Old Product Line: repro-fix


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550631

Part Number
K550631
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore Diameter A
(mm)
Description Height 1
(mm)
Length 1
(mm)
Old Product Line T slot Width 1
(mm)
Mass
(g)

77.63 €

1 60 Days -Bore hole spacing 150 mm-200repro-fix--430

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec C mm fixtures, multiflex-profile series Component Type Profile component
Product Line multiflexprofile Units 1 Application CMM

This page is Multiflex-profile, part number K550631.
You can find the detail information about specifications and dimensions on part number K550631.

Variation of this product

Part Number
K550632
K550633
K551107
K551108
K551109
K551110
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore Diameter A
(mm)
Description Height 1
(mm)
Length 1
(mm)
Old Product Line T slot Width 1
(mm)
Mass
(g)

117.11 €

1 60 Days -Bore hole spacing 125 mm-300repro-fix--650

169.74 €

1 5 Days -Bore hole spacing 150 mm-500repro-fix--1,060

213.16 €

1 5 Days 12.5-50200-Yes50780

239.47 €

1 5 Days 12.5-50250-Yes50970

268.42 €

1 5 Days 12.5-50400-Yes501,550

301.32 €

1 5 Days 12.5-5050-Yes501,940

Tech Support