Master Ball Ceramic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651779

Part Number
K651779
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

211.97 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ceramic
Ball Diameter(mm) 10 Base Diameter(mm) 18 Base Material Stainless steel
Length(mm) 145 Shaft Stem Material Stainless steel Thread M8
Mass(g) 162

This page is Master Ball Ceramic, part number K651779.
You can find the detail information about specifications and dimensions on part number K651779.

Tech Support