Manufacturer part number: K551074
Brand: MITUTOYO
Price: 63.16 €
Delivery time: 5 Days
Description: ● Component ø 20 mm
● M6 thread
Outside Diameter A: 19.8 mm
Mass: 15 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551074
Product Type | Data equipment related goods | Component Type | Clamping component | Length 1(mm) | 13 |
---|---|---|---|---|---|
Magnet | Yes | Product Line | eco-fix | Thread 1 | M6 |
Units | 1 | Application | CMM |
This page is Magnetic Support, part number K551074.
You can find the detail information about specifications and dimensions on part number K551074.
Part Number |
---|
K551073 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Description | Outside Diameter A (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
50.00 € | 1 | 5 Days | ● Component ø 12 mm ● M6 thread | 11.8 | 5 |