M2-2D Soft and Hardware for PV5110 (Part Numbers)

M2-2D Soft and Hardware for PV5110
Quick and easy measuring, with the innovative M2 software.
Spend more time measuring and less time reading manuals thanks to the M2 software’s straightforward and easy to operate user interface. Thanks to the familiar use of a touch screen, the M2 software can be quickly integrated into your process and drastically improve work efficiency.
- The M2 software interface is available for use in both portrait and landscape mode, providing maximum flexibility for the display or mounting device of your choosing.
- Gain access to many powerful features and an intuitive measuring interface whether you are using an optical edge equipped system or an externally generated crosshair device. Precise optical edge detection mechanisms provide accurate results as well as access to powerful, industrial grade, measurement functionality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63AAA462

Part Number
63AAA462
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,547.37 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Additional Spec incl.edge detection unit and tablet mount Applicable Models PV5110
Functions With edge detection Optional but Necessary Accessory 63AAA597 All-in-One-PC with touch screen System M2 Metrology software, 2 axis interface box and 15 pin connecting cables, Optical fibre and magnetic holder for sensor, Power supply and USB cable Machine bracket, RAM Ball, RAM arm, VESA mount (75 x 75 mm) for mounting the optional tablet PC to the projector body

This page is M2-2D Soft and Hardware for PV5110, part number 63AAA462.
You can find the detail information about specifications and dimensions on part number 63AAA462.

Tech Support