Manufacturer part number: K551024
Brand: MITUTOYO
Price: 16.58 €
Delivery time: 60 Days
Bore Diameter A: - mm
Length 1: 13 mm
Outside Diameter A: 11.8 mm
Product Line: eco-fix
Thread 2: M6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551024
Part Number
|
---|
K551024 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore Diameter A (mm) | Length 1 (mm) | Outside Diameter A (mm) | Product Line | Thread 2 | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.58 € | 1 | 60 Days | - | 13 | 11.8 | eco-fix | M6 | 3 |
Loading...
Product Type | Data equipment related goods | Additional Spec | C mm fixtures | Component Type | Build-up component |
---|---|---|---|---|---|
Thread 1 | M6 | Units | 1 | Application | CMM |
This page is Location Pin, part number K551024.
You can find the detail information about specifications and dimensions on part number K551024.
Configure
Part Number |
---|
K551025 |
K551026 |
K551027 |
K551028 |
K551029 |
K551030 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bore Diameter A (mm) | Length 1 (mm) | Outside Diameter A (mm) | Product Line | Thread 2 | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
16.58 € | 1 | 5 Days | - | 25 | 11.8 | eco-fix | M6 | 6 | |||
20.13 € | 1 | 5 Days | - | 50 | 11.8 | eco-fix | M6 | 13 | |||
23.68 € | 1 | 5 Days | - | 100 | 11.8 | eco-fix | M6 | 27 | |||
16.58 € | 1 | 5 Days | - | 13 | 19.8 | eco-fix | M6 | 10 | |||
20.13 € | 1 | 5 Days | - | 25 | 19.8 | eco-fix | M6 | 19 | |||
22.50 € | 1 | 5 Days | - | 50 | 19.8 | eco-fix | M6 | 39 |