Leaf Spring (K550320)

Leaf Spring K550320

Product Details:

Manufacturer part number: K550320

Brand: MITUTOYO

Price: 10.53

Delivery time: 5 Days


Technical Data:

Bore Diameter A: 8 mm

Component Type: Clamping component

Description: -

Length 1: 40 mm

Old Product Line: repro-fix


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K550320

Part Number
K550320
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore Diameter A
(mm)
Component Type Description Length 1
(mm)
Old Product Line Product Line Units Mass
(g)
Application

10.53 €

1 5 Days 8Clamping component-40repro-fixeco-fix, eco-fixplus13CMM

Loading...

  1. 1

Basic information

Product Type Data equipment related goods

This page is Leaf Spring, part number K550320.
You can find the detail information about specifications and dimensions on part number K550320.

Variation of this product

Part Number
K550321
K550738-10
K551326
K551328
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore Diameter A
(mm)
Component Type Description Length 1
(mm)
Old Product Line Product Line Units Mass
(g)
Application

10.53 €

1 5 Days 8Clamping component-60repro-fixeco-fix, eco-fixplus14CMM

9.47 €

1 5 Days --Width 10mm
For the exchange of springs in the spring clips.
60---0-

5.92 €

1 60 Days --Width 5mm
For the exchange of springs in the spring clips.
40---0-

7.11 €

1 60 Days --Width 5mm
For the exchange of springs in the spring clips.
60---0-

Tech Support